How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | H: | 0.53 in |
| P: | 1.88 in | AJ: | 7.25 |
| G: | 1.94 | L: | 5.51 in |
| T: | 1 | Center Distance (in): | 2.375 in |
| AK: | 8.5 | BE1: | 0.5 in |
| AB: | 4.07 | D: | 2.69 |
| AF: | 0.19 | LL: | 2.12 in |
| V: | 1.94 in | L1: | 8.76 in |
| AA: | 8.88 | AE2: | 0.56 |
| BF: | 0.53 | I: | 3.77 in |
| U: | 0.75 in | BD: | 9 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Assembly: | YFC-1 |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.83 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Model Code: | 23YFC | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output RPM: | 87.5 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Series Code: | OE | Product Line: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 2.375 | Ratio: | 20:1 |
| Bore Code: | 16 | Motor Frame Size: | 210TC |
| Output Diameter (in): | 1 in | Input RPM: | 1,750 |
| Ratio Range: | 20:1 | Series: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

