How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AK: | 8.5 |
| AG: | 4.65 | V: | 1.94 in |
| L1: | 8.76 in | L: | 5.51 in |
| AB: | 4.07 | Center Distance (in): | 2.375 in |
| AF: | 0.19 | G: | 1.94 |
| AJ: | 7.25 | U: | 0.75 in |
| T: | 1 | D: | 2.69 |
| I: | 3.77 in | BD: | 9 |
| H: | 0.53 in | BE1: | 0.5 in |
| AA: | 8.88 | BF: | 0.53 |
| P: | 1.88 in | LL: | 2.12 in |
Technical Specifications
| Center Distance (in): | 2.375 | Input Diameter (in): | 0.75 in |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 1.51 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Ratio: | 25:1 | Motor Frame Size: | 210TC |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Diameter (in): | 1 in |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-1 | Ratio Range: | 25:1 |
| Housing Material: | Cast Iron | Model Code: | 23YFC |
| Output RPM: | 70 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Bore Code: | 16 |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

