How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | AJ: | 7.25 |
| H: | 0.53 in | P: | 1.88 in |
| G: | 1.94 | U: | 0.75 in |
| T: | 1 | LL: | 2.12 in |
| AB: | 4.07 | I: | 3.77 in |
| L: | 5.51 in | BE1: | 0.5 in |
| AA: | 8.88 | BF: | 0.53 |
| BD: | 9 | D: | 2.69 |
| L1: | 8.76 in | AE2: | 0.56 |
| Center Distance (in): | 2.375 in | V: | 1.94 in |
| AK: | 8.5 | AF: | 0.19 |
Technical Specifications
| Ratio: | 25:1 | No. of Gear Reductions: | Single |
| Output RPM: | 70 | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Ratio Range: | 25:1 |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.75 in |
| Input Style: | Flexible Coupling Input | Bore Code: | 16 |
| Series: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Center Distance (in): | 2.375 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 210TC |
| Output Diameter (in): | 1 in | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Model Code: | 23YFC |
| Input HP @ 1750 RPM: | 1.51 | Product Line: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

