How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | D: | 2.69 |
| BF: | 0.53 | H: | 0.53 in |
| AK: | 8.5 | AJ: | 7.25 |
| V: | 1.94 in | U: | 0.75 in |
| L: | 5.51 in | BD: | 9 |
| L1: | 8.76 in | T: | 1 |
| P: | 1.88 in | I: | 3.77 in |
| AG: | 4.65 | LL: | 2.12 in |
| AB: | 4.07 | BE1: | 0.5 in |
| G: | 1.94 | AA: | 8.88 |
| Center Distance (in): | 2.375 in | AF: | 0.19 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Series: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 1.32 | Bore Code: | 16 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1 in | Shaft Seal Material: | Viton |
| Ratio Range: | 30:1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 2.50 | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Model Code: | 23YFC | Housing Material: | Cast Iron |
| Ratio: | 30:1 | Output RPM: | 58.3 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Series Code: | OE | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.375 | Product Line: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

