How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | AA: | 8.88 |
| T: | 1 | AB: | 4.07 |
| AJ: | 7.25 | AE2: | 0.56 |
| BD: | 9 | L: | 5.51 in |
| Center Distance (in): | 2.375 in | LL: | 2.12 in |
| I: | 3.77 in | AG: | 4.65 |
| P: | 1.88 in | G: | 1.94 |
| V: | 1.94 in | U: | 0.75 in |
| L1: | 8.76 in | AF: | 0.19 |
| BE1: | 0.5 in | AK: | 8.5 |
| H: | 0.53 in | BF: | 0.53 |
Technical Specifications
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.375 |
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| Bore Code: | 16 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.32 |
| Output Shaft Assembly Code: | 1 | Ratio: | 30:1 |
| Product Type: | Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Output RPM: | 58.3 | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1 in | Ratio Range: | 30:1 |
| Series: | OE Series- Worm Gear Reducer | Model Code: | 23YFC |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.75 in |
| Series Code: | OE | Input RPM: | 1,750 |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

