How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | V: | 1.94 in |
| AJ: | 7.25 | BD: | 9 |
| Center Distance (in): | 2.375 in | AG: | 4.65 |
| AE2: | 0.56 | AF: | 0.19 |
| BF: | 0.53 | LL: | 2.12 in |
| H: | 0.53 in | L1: | 8.76 in |
| BE1: | 0.5 in | I: | 3.77 in |
| AB: | 4.07 | P: | 1.88 in |
| T: | 1 | L: | 5.51 in |
| G: | 1.94 | U: | 0.75 in |
| D: | 2.69 | AK: | 8.5 |
Technical Specifications
| Output Diameter (in): | 1 in | Ratio Range: | 30:1 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Output RPM: | 58.3 |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 1.32 |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Model Code: | 23YFC |
| Product Line: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.375 | Assembly: | YFC-1 |
| Bore Code: | 16 | Series: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Ratio: | 30:1 |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

