How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | U: | 0.75 in |
| LL: | 2.12 in | V: | 1.94 in |
| AB: | 4.07 | L1: | 8.76 in |
| AK: | 8.5 | P: | 1.88 in |
| L: | 5.51 in | AJ: | 7.25 |
| AF: | 0.19 | BE1: | 0.5 in |
| G: | 1.94 | Center Distance (in): | 2.375 in |
| BF: | 0.53 | D: | 2.69 |
| T: | 1 | AE2: | 0.56 |
| AG: | 4.65 | AA: | 8.88 |
| I: | 3.77 in | BD: | 9 |
Technical Specifications
| Assembly: | YFC-1 | Series: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Ratio Range: | 40:1 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| Model Code: | 23YFC | Output Diameter (in): | 1 in |
| Product Line: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Center Distance (in): | 2.375 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 1.04 |
| No. of Gear Reductions: | Single | Bore Code: | 16 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.50 | Ratio: | 40:1 |
| Housing Material: | Cast Iron | Output RPM: | 43.8 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

