How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | LL: | 2.12 in |
| L1: | 8.76 in | I: | 3.77 in |
| AG: | 4.65 | U: | 0.75 in |
| BD: | 9 | AA: | 8.88 |
| AJ: | 7.25 | BF: | 0.53 |
| L: | 5.51 in | Center Distance (in): | 2.375 in |
| H: | 0.53 in | AK: | 8.5 |
| T: | 1 | P: | 1.88 in |
| D: | 2.69 | BE1: | 0.5 in |
| AF: | 0.19 | V: | 1.94 in |
| AB: | 4.07 | G: | 1.94 |
Technical Specifications
| Output Diameter (in): | 1 in | Bore Code: | 16 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Model Code: | 23YFC |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Series: | OE Series- Worm Gear Reducer |
| Output RPM: | 43.8 | Product Type: | Right Angle |
| Service Factor: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Input Diameter (in): | 0.75 in | Housing Material: | Cast Iron |
| Ratio Range: | 40:1 | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Output Key: | 1/4 X 2.50 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Ratio: | 40:1 | Input HP @ 1750 RPM: | 1.04 |
| Gear Type: | Worm | Center Distance (in): | 2.375 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

