How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | T: | 1 |
| AB: | 4.07 | AA: | 8.88 |
| G: | 1.94 | D: | 2.69 |
| BE1: | 0.5 in | V: | 1.94 in |
| L1: | 8.76 in | AE2: | 0.56 |
| AG: | 4.65 | AJ: | 7.25 |
| U: | 0.75 in | LL: | 2.12 in |
| BF: | 0.53 | BD: | 9 |
| Center Distance (in): | 2.375 in | AK: | 8.5 |
| P: | 1.88 in | H: | 0.53 in |
| AF: | 0.19 | L: | 5.51 in |
Technical Specifications
| Output RPM: | 43.8 | Product Line: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1 in |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Series Code: | OE |
| Center Distance (in): | 2.375 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 1.04 | Output Shaft: | Hollow Bore |
| Ratio: | 40:1 | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 16 | Product Type: | Right Angle |
| Ratio Range: | 40:1 | Model Code: | 23YFC |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

