How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | AG: | 4.65 |
| I: | 3.77 in | G: | 1.94 |
| BE1: | 0.5 in | LL: | 2.12 in |
| V: | 1.94 in | T: | 1 |
| AB: | 4.07 | H: | 0.53 in |
| AJ: | 7.25 | L: | 5.51 in |
| AE2: | 0.56 | AA: | 8.88 |
| AF: | 0.19 | U: | 0.75 in |
| Center Distance (in): | 2.375 in | BD: | 9 |
| BF: | 0.53 | P: | 1.88 in |
| AK: | 8.5 | L1: | 8.76 in |
Technical Specifications
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Ratio: | 40:1 | Output RPM: | 43.8 |
| Assembly: | YFC-1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 1 | Series: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 2.375 | No. of Gear Reductions: | Single |
| Series Code: | OE | Bore Code: | 16 |
| Output Diameter (in): | 1 in | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Ratio Range: | 40:1 |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Model Code: | 23YFC |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.04 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

