How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | V: | 1.94 in |
| AG: | 4.65 | H: | 0.53 in |
| BE1: | 0.5 in | AA: | 8.88 |
| D: | 2.69 | AK: | 8.5 |
| LL: | 2.12 in | AJ: | 7.25 |
| AB: | 4.07 | G: | 1.94 |
| L: | 5.51 in | U: | 0.75 in |
| Center Distance (in): | 2.375 in | BF: | 0.53 |
| T: | 1 | AE2: | 0.56 |
| P: | 1.88 in | I: | 3.77 in |
| BD: | 9 | L1: | 8.76 in |
Technical Specifications
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Output Diameter (in): | 1 in | Input HP @ 1750 RPM: | 0.847 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Model Code: | 23YFC |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Gear Type: | Worm |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 1 |
| Output RPM: | 35 | Center Distance (in): | 2.375 |
| Bore Code: | 16 | Series: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.75 in | Ratio: | 50:1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Ratio Range: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

