How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 8.76 in | LL: | 2.12 in |
| BE1: | 0.5 in | U: | 0.75 in |
| AA: | 8.88 | L: | 5.51 in |
| P: | 1.88 in | AE2: | 0.56 |
| I: | 3.77 in | BD: | 9 |
| AK: | 8.5 | Center Distance (in): | 2.375 in |
| H: | 0.53 in | G: | 1.94 |
| D: | 2.69 | T: | 1 |
| V: | 1.94 in | BF: | 0.53 |
| AF: | 0.19 | AJ: | 7.25 |
| AB: | 4.07 | AG: | 4.65 |
Technical Specifications
| Center Distance (in): | 2.375 | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 0.847 | Ratio: | 50:1 |
| Assembly: | YFC-1 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Product Line: | OE Series- Worm Gear Reducer | Motor Frame Size: | 210TC |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output RPM: | 35 |
| Output Diameter (in): | 1 in | Series Code: | OE |
| Model Code: | 23YFC | Series: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Ratio Range: | 50:1 |
| Product Type: | Right Angle | Bore Code: | 16 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

