How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | Center Distance (in): | 2.375 in |
| G: | 1.94 | U: | 0.75 in |
| AA: | 8.88 | AJ: | 7.25 |
| L: | 5.51 in | AE2: | 0.56 |
| AK: | 8.5 | LL: | 2.12 in |
| L1: | 8.76 in | I: | 3.77 in |
| P: | 1.88 in | AG: | 4.65 |
| H: | 0.53 in | BF: | 0.53 |
| D: | 2.69 | BD: | 9 |
| AF: | 0.19 | T: | 1 |
| AB: | 4.07 | V: | 1.94 in |
Technical Specifications
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Output Diameter (in): | 1 in | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.375 | Product Line: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Series Code: | OE |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 0.847 | Ratio: | 50:1 |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 50:1 |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 23YFC |
| Output RPM: | 35 | Motor Frame Size: | 210TC |
| Series: | OE Series- Worm Gear Reducer | Bore Code: | 16 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

