How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | BE1: | 0.5 in |
| LL: | 2.12 in | I: | 3.77 in |
| L: | 5.51 in | T: | 1 |
| U: | 0.75 in | AJ: | 7.25 |
| AE2: | 0.56 | Center Distance (in): | 2.375 in |
| BF: | 0.53 | P: | 1.88 in |
| AB: | 4.07 | AF: | 0.19 |
| H: | 0.53 in | AG: | 4.65 |
| L1: | 8.76 in | AK: | 8.5 |
| D: | 2.69 | V: | 1.94 in |
| G: | 1.94 | AA: | 8.88 |
Technical Specifications
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Input HP @ 1750 RPM: | 0.674 | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 2.50 | Output RPM: | 29.2 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1 in |
| Series Code: | OE | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Center Distance (in): | 2.375 | Input Style: | Flexible Coupling Input |
| Model Code: | 23YFC | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Bore Code: | 16 | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 60:1 | Ratio: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

