How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | G: | 1.94 |
| T: | 1 | D: | 2.69 |
| LL: | 2.12 in | U: | 0.75 in |
| L1: | 8.76 in | AB: | 4.07 |
| H: | 0.53 in | I: | 3.77 in |
| AJ: | 7.25 | AG: | 4.65 |
| BF: | 0.53 | AE2: | 0.56 |
| BD: | 9 | Center Distance (in): | 2.375 in |
| L: | 5.51 in | AF: | 0.19 |
| P: | 1.88 in | AA: | 8.88 |
| AK: | 8.5 | BE1: | 0.5 in |
Technical Specifications
| Gear Type: | Worm | Center Distance (in): | 2.375 |
| Bore Code: | 16 | Ratio Range: | 60:1 |
| Output Diameter (in): | 1 in | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Model Code: | 23YFC | Assembly: | YFC-1 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.75 in | Ratio: | 60:1 |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Series: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output RPM: | 29.2 |
| Input HP @ 1750 RPM: | 0.674 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 210TC | Product Line: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

