How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AB: | 4.07 |
| AG: | 4.65 | AA: | 8.88 |
| BF: | 0.53 | Center Distance (in): | 2.375 in |
| AK: | 8.5 | U: | 0.75 in |
| T: | 1 | H: | 0.53 in |
| AF: | 0.19 | AJ: | 7.25 |
| P: | 1.88 in | D: | 2.69 |
| BD: | 9 | BE1: | 0.5 in |
| L: | 5.51 in | I: | 3.77 in |
| G: | 1.94 | L1: | 8.76 in |
| AE2: | 0.56 | LL: | 2.12 in |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1 in |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.375 |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-1 | Product Line: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 0.455 | Bore Code: | 16 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input Diameter (in): | 0.75 in | Model Code: | 23YFC |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 80:1 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 21.9 |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Service Factor: | 1 | Ratio: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

