How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | Center Distance (in): | 2.375 in |
| D: | 2.69 | AE2: | 0.56 |
| V: | 1.94 in | AF: | 0.19 |
| L: | 5.51 in | AJ: | 7.25 |
| BF: | 0.53 | AA: | 8.88 |
| H: | 0.53 in | L1: | 8.76 in |
| AK: | 8.5 | P: | 1.88 in |
| LL: | 2.12 in | BD: | 9 |
| AG: | 4.65 | AB: | 4.07 |
| U: | 0.75 in | G: | 1.94 |
| T: | 1 | I: | 3.77 in |
Technical Specifications
| Series Code: | OE | Input HP @ 1750 RPM: | 0.455 |
| Output Diameter (in): | 1 in | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series- Worm Gear Reducer | Bore Code: | 16 |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 21.9 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.75 in | Ratio Range: | 80:1 |
| Service Factor: | 1 | Series: | OE Series- Worm Gear Reducer |
| Model Code: | 23YFC | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.375 | Ratio: | 80:1 |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

