How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | BD: | 5.88 |
| D: | 2.69 | T: | 1 |
| BF: | 0.41 | AA: | 8.88 |
| G: | 1.94 | AJ: | 5.88 |
| U: | 0.75 in | P: | 1.88 in |
| H: | 0.53 in | V: | 1.94 in |
| AB: | 4.07 | Center Distance (in): | 2.375 in |
| AK: | 4.5 | LM: | 7.76 |
| AG: | 4.65 | I: | 3.77 in |
| AE2: | 0.56 | AF: | 0.19 |
| BE: | 0.38 in | LL: | 2.12 in |
Technical Specifications
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Model Code: | 23YFC |
| Product Line: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Series: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 3.08 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Center Distance (in): | 2.375 | Assembly: | YFC-1 |
| Output Key: | 1/4 X 2.50 | Series Code: | OE |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1 in |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Ratio: | 10:1 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 56C | Output RPM: | 175 |
| Ratio Range: | 10:1 | Housing Material: | Cast Iron |
| Bore Code: | 16 | Input RPM: | 1,750 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

