How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | G: | 1.94 |
| AK: | 4.5 | T: | 1 |
| AF: | 0.19 | AA: | 8.88 |
| D: | 2.69 | LM: | 7.76 |
| V: | 1.94 in | AJ: | 5.88 |
| I: | 3.77 in | BF: | 0.41 |
| AG: | 4.65 | AB: | 4.07 |
| U: | 0.75 in | H: | 0.53 in |
| LL: | 2.12 in | BE: | 0.38 in |
| Center Distance (in): | 2.375 in | BD: | 5.88 |
| P: | 1.88 in | L: | 5.51 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Model Code: | 23YFC |
| Shaft Seal Material: | Viton | Bore Code: | 16 |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 0.307 |
| Product Type: | Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.75 in | Motor Frame Size: | 56C |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Series: | OE Series- Worm Gear Reducer | Ratio Range: | 100:1 to 250:1 |
| Ratio: | 100:1 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.375 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Output RPM: | 17.5 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1 in |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

