How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AG: | 4.65 |
| BF: | 0.41 | BE: | 0.38 in |
| G: | 1.94 | AJ: | 5.88 |
| AE2: | 0.56 | BD: | 5.88 |
| P: | 1.88 in | V: | 1.94 in |
| T: | 1 | AB: | 4.07 |
| I: | 3.77 in | H: | 0.53 in |
| LM: | 7.76 | Center Distance (in): | 2.375 in |
| U: | 0.75 in | D: | 2.69 |
| AA: | 8.88 | L: | 5.51 in |
| AF: | 0.19 | AK: | 4.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Motor Frame Size: | 56C | Output RPM: | 17.5 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Model Code: | 23YFC | Input HP @ 1750 RPM: | 0.307 |
| Series Code: | OE | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Assembly: | YFC-1 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.75 in |
| Bore Code: | 16 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.375 | Product Line: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1 in |
| Ratio: | 100:1 | Ratio Range: | 100:1 to 250:1 |
| Input Style: | Flexible Coupling Input | Series: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

