How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BE: | 0.38 in |
| Center Distance (in): | 2.375 in | AE2: | 0.56 |
| AB: | 4.07 | AA: | 8.88 |
| AJ: | 5.88 | AG: | 4.65 |
| LM: | 7.76 | BD: | 5.88 |
| AK: | 4.5 | L: | 5.51 in |
| U: | 0.75 in | AF: | 0.19 |
| T: | 1 | BF: | 0.41 |
| V: | 1.94 in | LL: | 2.12 in |
| G: | 1.94 | D: | 2.69 |
| I: | 3.77 in | P: | 1.88 in |
Technical Specifications
| Input HP @ 1750 RPM: | 2.3 | Input RPM: | 1,750 |
| Model Code: | 23YFC | Ratio: | 15:1 |
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 2.375 |
| No. of Gear Reductions: | Single | Series: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Output Diameter (in): | 1 in | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Ratio Range: | 15:1 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Series Code: | OE | Input Diameter (in): | 0.75 in |
| Reducer: | Worm - Right Angle | Output RPM: | 117 |
| Bore Code: | 16 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

