How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | G: | 1.94 |
| T: | 1 | H: | 0.53 in |
| AA: | 8.88 | AF: | 0.19 |
| L: | 5.51 in | BE: | 0.38 in |
| AG: | 4.65 | BF: | 0.41 |
| LM: | 7.76 | AE2: | 0.56 |
| Center Distance (in): | 2.375 in | P: | 1.88 in |
| LL: | 2.12 in | AJ: | 5.88 |
| V: | 1.94 in | D: | 2.69 |
| AK: | 4.5 | I: | 3.77 in |
| U: | 0.75 in | BD: | 5.88 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.83 | Ratio: | 20:1 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Model Code: | 23YFC | Service Factor: | 1 |
| Assembly: | YFC-1 | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Bore Code: | 16 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1 in | Output RPM: | 87.5 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 2.375 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series- Worm Gear Reducer |
| Product Line: | OE Series- Worm Gear Reducer | Ratio Range: | 20:1 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

