How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | V: | 1.94 in |
| LM: | 7.76 | G: | 1.94 |
| U: | 0.75 in | AE2: | 0.56 |
| T: | 1 | BD: | 5.88 |
| D: | 2.69 | I: | 3.77 in |
| AJ: | 5.88 | H: | 0.53 in |
| BF: | 0.41 | BE: | 0.38 in |
| AK: | 4.5 | AB: | 4.07 |
| LL: | 2.12 in | P: | 1.88 in |
| AA: | 8.88 | AG: | 4.65 |
| AF: | 0.19 | L: | 5.51 in |
Technical Specifications
| Output Shaft Direction: | 1 | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1 in |
| Output Key: | 1/4 X 2.50 | Model Code: | 23YFC |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.51 |
| Product Type: | Right Angle | Series: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Output RPM: | 70 |
| Series Code: | OE | Bore Code: | 16 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Ratio: | 25:1 | Ratio Range: | 25:1 |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Center Distance (in): | 2.375 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

