How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | AF: | 0.19 |
| P: | 1.88 in | AA: | 8.88 |
| AG: | 4.65 | T: | 1 |
| I: | 3.77 in | V: | 1.94 in |
| LL: | 2.12 in | H: | 0.53 in |
| AB: | 4.07 | Center Distance (in): | 2.375 in |
| BE: | 0.38 in | G: | 1.94 |
| D: | 2.69 | AJ: | 5.88 |
| U: | 0.75 in | AK: | 4.5 |
| BD: | 5.88 | BF: | 0.41 |
| LM: | 7.76 | AE2: | 0.56 |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 56C | Series: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.375 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 25:1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.51 | Input RPM: | 1,750 |
| Model Code: | 23YFC | Output Diameter (in): | 1 in |
| Shaft Seal Material: | Viton | Ratio: | 25:1 |
| Product Type: | Right Angle | Input Diameter (in): | 0.75 in |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Series Code: | OE | Assembly: | YFC-1 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Bore Code: | 16 | Output RPM: | 70 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

