How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | Center Distance (in): | 2.375 in |
| BE: | 0.38 in | P: | 1.88 in |
| AE2: | 0.56 | AG: | 4.65 |
| AK: | 4.5 | AB: | 4.07 |
| LM: | 7.76 | AF: | 0.19 |
| T: | 1 | H: | 0.53 in |
| BD: | 5.88 | AA: | 8.88 |
| G: | 1.94 | AJ: | 5.88 |
| I: | 3.77 in | LL: | 2.12 in |
| L: | 5.51 in | D: | 2.69 |
| BF: | 0.41 | U: | 0.75 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.32 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Series: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.375 | Output Shaft: | Hollow Bore |
| Ratio: | 30:1 | Series Code: | OE |
| Model Code: | 23YFC | Ratio Range: | 30:1 |
| Input RPM: | 1,750 | Output Diameter (in): | 1 in |
| Bore Code: | 16 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Assembly: | YFC-1 | Motor Frame Size: | 56C |
| Gear Type: | Worm | Output RPM: | 58.3 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Product Line: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

