How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BF: | 0.41 |
| AE2: | 0.56 | AJ: | 5.88 |
| AF: | 0.19 | P: | 1.88 in |
| I: | 3.77 in | V: | 1.94 in |
| L: | 5.51 in | BE: | 0.38 in |
| T: | 1 | AG: | 4.65 |
| LL: | 2.12 in | Center Distance (in): | 2.375 in |
| D: | 2.69 | U: | 0.75 in |
| AK: | 4.5 | LM: | 7.76 |
| AA: | 8.88 | AB: | 4.07 |
| G: | 1.94 | BD: | 5.88 |
Technical Specifications
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Ratio Range: | 40:1 | Model Code: | 23YFC |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Bore Code: | 16 |
| Center Distance (in): | 2.375 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Output Diameter (in): | 1 in |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Ratio: | 40:1 | Series: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 1.04 | Output RPM: | 43.8 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.75 in |
| Series Code: | OE | Output Key: | 1/4 X 2.50 |
| Assembly: | YFC-1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

