How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | AJ: | 5.88 |
| L: | 5.51 in | D: | 2.69 |
| Center Distance (in): | 2.375 in | T: | 1 |
| AA: | 8.88 | AB: | 4.07 |
| AF: | 0.19 | V: | 1.94 in |
| AK: | 4.5 | BE: | 0.38 in |
| AG: | 4.65 | BD: | 5.88 |
| LM: | 7.76 | H: | 0.53 in |
| AE2: | 0.56 | I: | 3.77 in |
| G: | 1.94 | BF: | 0.41 |
| LL: | 2.12 in | P: | 1.88 in |
Technical Specifications
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.04 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Series: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output RPM: | 43.8 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Product Line: | OE Series- Worm Gear Reducer | Assembly: | YFC-1 |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1 in | Center Distance (in): | 2.375 |
| Ratio Range: | 40:1 | Input Style: | Flexible Coupling Input |
| Bore Code: | 16 | Motor Frame Size: | 56C |
| Ratio: | 40:1 | Model Code: | 23YFC |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

