How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | BD: | 5.88 |
| V: | 1.94 in | AG: | 4.65 |
| AK: | 4.5 | Center Distance (in): | 2.375 in |
| BF: | 0.41 | G: | 1.94 |
| AA: | 8.88 | AE2: | 0.56 |
| D: | 2.69 | I: | 3.77 in |
| L: | 5.51 in | AJ: | 5.88 |
| BE: | 0.38 in | LM: | 7.76 |
| H: | 0.53 in | LL: | 2.12 in |
| P: | 1.88 in | U: | 0.75 in |
| AF: | 0.19 | AB: | 4.07 |
Technical Specifications
| Series Code: | OE | Ratio: | 40:1 |
| Output RPM: | 43.8 | Model Code: | 23YFC |
| Gear Type: | Worm | Series: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 1.04 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.75 in |
| Input RPM: | 1,750 | Center Distance (in): | 2.375 |
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 1 |
| Ratio Range: | 40:1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 16 |
| Product Line: | OE Series- Worm Gear Reducer | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Diameter (in): | 1 in | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

