How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AJ: | 5.88 |
| U: | 0.75 in | AF: | 0.19 |
| D: | 2.69 | L: | 5.51 in |
| AK: | 4.5 | T: | 1 |
| AB: | 4.07 | H: | 0.53 in |
| BE: | 0.38 in | LM: | 7.76 |
| G: | 1.94 | AE2: | 0.56 |
| Center Distance (in): | 2.375 in | P: | 1.88 in |
| BD: | 5.88 | LL: | 2.12 in |
| I: | 3.77 in | BF: | 0.41 |
| AA: | 8.88 | AG: | 4.65 |
Technical Specifications
| Output Diameter (in): | 1 in | Assembly: | YFC-1 |
| Bore Code: | 16 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 56C |
| Input Diameter (in): | 0.75 in | Series Code: | OE |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Product Line: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 2.375 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Series: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 3.89 | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Ratio Range: | 5:1 | Ratio: | 5:1 |
| Output RPM: | 350 | Model Code: | 23YFC |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

