How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | U: | 0.75 in |
| AA: | 8.88 | Center Distance (in): | 2.375 in |
| BF: | 0.41 | LM: | 7.76 |
| G: | 1.94 | AK: | 4.5 |
| AB: | 4.07 | V: | 1.94 in |
| T: | 1 | L: | 5.51 in |
| LL: | 2.12 in | I: | 3.77 in |
| AG: | 4.65 | P: | 1.88 in |
| AF: | 0.19 | AE2: | 0.56 |
| H: | 0.53 in | BE: | 0.38 in |
| BD: | 5.88 | D: | 2.69 |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Ratio Range: | 5:1 | Product Type: | Right Angle |
| Series Code: | OE | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 1 | Ratio: | 5:1 |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Model Code: | 23YFC |
| Output RPM: | 350 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Center Distance (in): | 2.375 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 3.89 |
| Bore Code: | 16 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1 in |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

