How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | AK: | 4.5 |
| H: | 0.53 in | D: | 2.69 |
| U: | 0.75 in | BD: | 5.88 |
| LM: | 7.76 | AJ: | 5.88 |
| AA: | 8.88 | G: | 1.94 |
| AG: | 4.65 | Center Distance (in): | 2.375 in |
| AB: | 4.07 | BE: | 0.38 in |
| L: | 5.51 in | LL: | 2.12 in |
| AE2: | 0.56 | V: | 1.94 in |
| BF: | 0.41 | AF: | 0.19 |
| P: | 1.88 in | T: | 1 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Ratio Range: | 5:1 |
| Model Code: | 23YFC | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Series Code: | OE | Output Diameter (in): | 1 in |
| Motor Frame Size: | 56C | Series: | OE Series- Worm Gear Reducer |
| Bore Code: | 16 | Center Distance (in): | 2.375 |
| Output Shaft Direction: | 1 | Ratio: | 5:1 |
| Output Key: | 1/4 X 2.50 | Product Line: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Output RPM: | 350 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 3.89 |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

