Grove Gear 23YFC-1-1.000-56C-50-L1
Part #:23YFC-1-1.000-56C-50-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | LL: | 2.12 in |
| D: | 2.69 | AF: | 0.19 |
| AJ: | 5.88 | G: | 1.94 |
| AG: | 4.65 | Center Distance (in): | 2.375 in |
| BF: | 0.41 | AK: | 4.5 |
| BE: | 0.38 in | P: | 1.88 in |
| BD: | 5.88 | I: | 3.77 in |
| AA: | 8.88 | AB: | 4.07 |
| LM: | 7.76 | V: | 1.94 in |
| L: | 5.51 in | T: | 1 |
| AE2: | 0.56 | H: | 0.53 in |
Technical Specifications
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Center Distance (in): | 2.375 | Ratio Range: | 50:1 |
| Ratio: | 50:1 | Bore Code: | 16 |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1 in |
| Series Code: | OE | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.847 |
| Series: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Output RPM: | 35 |
| Model Code: | 23YFC | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

