Grove Gear 23YFC-1-1.000-56C-50-L4
Part #:23YFC-1-1.000-56C-50-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | I: | 3.77 in |
| Center Distance (in): | 2.375 in | AK: | 4.5 |
| U: | 0.75 in | AF: | 0.19 |
| BF: | 0.41 | LM: | 7.76 |
| AB: | 4.07 | AA: | 8.88 |
| L: | 5.51 in | T: | 1 |
| V: | 1.94 in | H: | 0.53 in |
| BD: | 5.88 | AJ: | 5.88 |
| G: | 1.94 | BE: | 0.38 in |
| AG: | 4.65 | P: | 1.88 in |
| AE2: | 0.56 | D: | 2.69 |
Technical Specifications
| Output Shaft: | Hollow Bore | Series: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 0.847 | Ratio: | 50:1 |
| Ratio Range: | 50:1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Series Code: | OE |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Model Code: | 23YFC |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | Assembly: | YFC-1 |
| Input Style: | Flexible Coupling Input | Bore Code: | 16 |
| Output RPM: | 35 | Product Line: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Center Distance (in): | 2.375 | Output Diameter (in): | 1 in |
| Input Diameter (in): | 0.75 in | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

