Grove Gear 23YFC-1-1.000-56C-50-L9
Part #:23YFC-1-1.000-56C-50-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AG: | 4.65 |
| BD: | 5.88 | AA: | 8.88 |
| L: | 5.51 in | AB: | 4.07 |
| P: | 1.88 in | H: | 0.53 in |
| BF: | 0.41 | I: | 3.77 in |
| AE2: | 0.56 | T: | 1 |
| Center Distance (in): | 2.375 in | U: | 0.75 in |
| LM: | 7.76 | G: | 1.94 |
| AF: | 0.19 | AK: | 4.5 |
| D: | 2.69 | V: | 1.94 in |
| LL: | 2.12 in | BE: | 0.38 in |
Technical Specifications
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Product Line: | OE Series- Worm Gear Reducer | Series: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Ratio: | 50:1 | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.75 in |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.847 |
| Assembly: | YFC-1 | Output Diameter (in): | 1 in |
| Output RPM: | 35 | Bore Code: | 16 |
| Ratio Range: | 50:1 | Center Distance (in): | 2.375 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.50 |
| Model Code: | 23YFC | No. of Gear Reductions: | Single |
| Series Code: | OE | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

