Grove Gear 23YFC-1-1.000-56C-60-L1
Part #:23YFC-1-1.000-56C-60-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | AG: | 4.65 |
| BE: | 0.38 in | LM: | 7.76 |
| Center Distance (in): | 2.375 in | L: | 5.51 in |
| T: | 1 | P: | 1.88 in |
| AK: | 4.5 | G: | 1.94 |
| BF: | 0.41 | I: | 3.77 in |
| AE2: | 0.56 | U: | 0.75 in |
| AA: | 8.88 | AB: | 4.07 |
| BD: | 5.88 | LL: | 2.12 in |
| V: | 1.94 in | AF: | 0.19 |
| H: | 0.53 in | AJ: | 5.88 |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.75 in |
| Assembly: | YFC-1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Bore Code: | 16 | Model Code: | 23YFC |
| Output RPM: | 29.2 | Ratio: | 60:1 |
| Input HP @ 1750 RPM: | 0.674 | Output Key: | 1/4 X 2.50 |
| Series Code: | OE | Center Distance (in): | 2.375 |
| Product Line: | OE Series- Worm Gear Reducer | Ratio Range: | 60:1 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1 in | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

