Grove Gear 23YFC-1-1.000-56C-60-L9
Part #:23YFC-1-1.000-56C-60-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AG: | 4.65 |
| AK: | 4.5 | AA: | 8.88 |
| H: | 0.53 in | AF: | 0.19 |
| Center Distance (in): | 2.375 in | L: | 5.51 in |
| V: | 1.94 in | D: | 2.69 |
| LM: | 7.76 | P: | 1.88 in |
| BF: | 0.41 | T: | 1 |
| LL: | 2.12 in | AB: | 4.07 |
| U: | 0.75 in | I: | 3.77 in |
| BD: | 5.88 | BE: | 0.38 in |
| G: | 1.94 | AE2: | 0.56 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Center Distance (in): | 2.375 |
| Model Code: | 23YFC | Ratio Range: | 60:1 |
| Output RPM: | 29.2 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 0.674 | Product Line: | OE Series- Worm Gear Reducer |
| Bore Code: | 16 | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1 in |
| Gear Type: | Worm | Series: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Ratio: | 60:1 |
| Motor Frame Size: | 56C | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

