How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | BE: | 0.38 in |
| V: | 1.94 in | H: | 0.53 in |
| AG: | 4.65 | T: | 1 |
| D: | 2.69 | AJ: | 5.88 |
| I: | 3.77 in | AB: | 4.07 |
| AF: | 0.19 | Center Distance (in): | 2.375 in |
| AK: | 4.5 | U: | 0.75 in |
| G: | 1.94 | LL: | 2.12 in |
| BF: | 0.41 | AE2: | 0.56 |
| AA: | 8.88 | BD: | 5.88 |
| LM: | 7.76 | L: | 5.51 in |
Technical Specifications
| Ratio Range: | 7.5:1 | Input RPM: | 1,750 |
| Output RPM: | 233 | Ratio: | 7.5:1 |
| Series Code: | OE | Output Diameter (in): | 1 in |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Bore Code: | 16 | Model Code: | 23YFC |
| Input Diameter (in): | 0.75 in | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.50 | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 1 | Series: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 3.47 | Assembly: | YFC-1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 2.375 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

