How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.125 | BF: | 0.41 |
| AB: | 4.07 | BD: | 5.88 |
| AG: | 4.65 | I: | 3.77 in |
| AF: | 0.19 | LL: | 2.12 in |
| V: | 1.94 in | AA: | 8.88 |
| G: | 1.94 | L: | 5.51 in |
| Center Distance (in): | 2.375 in | U: | 0.75 in |
| AK: | 4.5 | LM: | 7.76 |
| AE2: | 0.56 | AJ: | 5.88 |
| D: | 2.69 | P: | 1.88 in |
| BE: | 0.38 in | H: | 0.53 in |
Technical Specifications
| Bore Code: | 18 | Model Code: | 23YFC |
| Series Code: | OE | Ratio Range: | 10:1 |
| Input RPM: | 1,750 | Product Line: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Series: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output RPM: | 175 | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.75 in | Input HP @ 1750 RPM: | 3.08 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 2.375 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.125 in |
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| Ratio: | 10:1 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

