How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AE2: | 0.56 |
| BD: | 5.88 | P: | 1.88 in |
| L: | 5.51 in | AF: | 0.19 |
| AB: | 4.07 | I: | 3.77 in |
| AG: | 4.65 | AA: | 8.88 |
| BE: | 0.38 in | U: | 0.75 in |
| Center Distance (in): | 2.375 in | LM: | 7.76 |
| D: | 2.69 | AK: | 4.5 |
| T: | 1.125 | G: | 1.94 |
| V: | 1.94 in | LL: | 2.12 in |
| AJ: | 5.88 | H: | 0.53 in |
Technical Specifications
| Ratio Range: | 10:1 | Service Factor: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Assembly: | YFC-1 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Ratio: | 10:1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 3.08 | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.375 | Bore Code: | 18 |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Input Diameter (in): | 0.75 in | Series Code: | OE |
| Output RPM: | 175 | Input Style: | Flexible Coupling Input |
| Model Code: | 23YFC | Output Shaft: | Hollow Bore |
| Series: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.125 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

