How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | G: | 1.94 |
| BD: | 5.88 | AG: | 4.65 |
| V: | 1.94 in | I: | 3.77 in |
| AJ: | 5.88 | U: | 0.75 in |
| Center Distance (in): | 2.375 in | BF: | 0.41 |
| AA: | 8.88 | AE2: | 0.56 |
| T: | 1.125 | D: | 2.69 |
| LL: | 2.12 in | AB: | 4.07 |
| H: | 0.53 in | BE: | 0.38 in |
| AF: | 0.19 | AK: | 4.5 |
| P: | 1.88 in | LM: | 7.76 |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Output RPM: | 17.5 |
| Model Code: | 23YFC | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1.125 in |
| No. of Gear Reductions: | Single | Product Line: | OE Series- Worm Gear Reducer |
| Series: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Bore Code: | 18 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.307 | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Assembly: | YFC-1 | Output Shaft Direction: | 1 |
| Center Distance (in): | 2.375 | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Ratio: | 100:1 | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

