How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | LL: | 2.12 in |
| U: | 0.75 in | AK: | 4.5 |
| V: | 1.94 in | Center Distance (in): | 2.375 in |
| BF: | 0.41 | AB: | 4.07 |
| BE: | 0.38 in | I: | 3.77 in |
| AE2: | 0.56 | BD: | 5.88 |
| AF: | 0.19 | AG: | 4.65 |
| T: | 1.125 | P: | 1.88 in |
| AJ: | 5.88 | AA: | 8.88 |
| G: | 1.94 | H: | 0.53 in |
| LM: | 7.76 | D: | 2.69 |
Technical Specifications
| Housing Material: | Cast Iron | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.307 | Bore Code: | 18 |
| Model Code: | 23YFC | Output RPM: | 17.5 |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.50 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Ratio: | 100:1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Product Line: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Assembly: | YFC-1 | Output Diameter (in): | 1.125 in |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.375 |
| Ratio Range: | 100:1 to 250:1 | Series: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

