How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | V: | 1.94 in |
| U: | 0.75 in | LM: | 7.76 |
| AB: | 4.07 | LL: | 2.12 in |
| BF: | 0.41 | H: | 0.53 in |
| Center Distance (in): | 2.375 in | P: | 1.88 in |
| BD: | 5.88 | AG: | 4.65 |
| T: | 1.125 | D: | 2.69 |
| AF: | 0.19 | AJ: | 5.88 |
| G: | 1.94 | L: | 5.51 in |
| BE: | 0.38 in | I: | 3.77 in |
| AE2: | 0.56 | AA: | 8.88 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.3 | Bore Code: | 18 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.125 in |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.75 in |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Series: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Ratio: | 15:1 |
| Center Distance (in): | 2.375 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Assembly: | YFC-1 |
| Output RPM: | 117 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series- Worm Gear Reducer | Ratio Range: | 15:1 |
| Product Type: | Right Angle | Model Code: | 23YFC |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

