How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BE: | 0.38 in |
| U: | 0.75 in | H: | 0.53 in |
| V: | 1.94 in | LM: | 7.76 |
| L: | 5.51 in | BD: | 5.88 |
| AB: | 4.07 | G: | 1.94 |
| D: | 2.69 | AA: | 8.88 |
| I: | 3.77 in | AJ: | 5.88 |
| Center Distance (in): | 2.375 in | AF: | 0.19 |
| T: | 1.125 | AG: | 4.65 |
| P: | 1.88 in | LL: | 2.12 in |
| AE2: | 0.56 | BF: | 0.41 |
Technical Specifications
| Model Code: | 23YFC | Gear Type: | Worm |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Product Line: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.125 in | Input HP @ 1750 RPM: | 2.3 |
| Input RPM: | 1,750 | Output RPM: | 117 |
| No. of Gear Reductions: | Single | Bore Code: | 18 |
| Series: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Center Distance (in): | 2.375 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.75 in | Ratio Range: | 15:1 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Output Key: | 1/4 X 2.50 | Ratio: | 15:1 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

