How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AE2: | 0.56 |
| AG: | 4.65 | P: | 1.88 in |
| LL: | 2.12 in | BE: | 0.38 in |
| AA: | 8.88 | I: | 3.77 in |
| G: | 1.94 | H: | 0.53 in |
| AB: | 4.07 | U: | 0.75 in |
| AJ: | 5.88 | L: | 5.51 in |
| AK: | 4.5 | D: | 2.69 |
| BD: | 5.88 | V: | 1.94 in |
| LM: | 7.76 | Center Distance (in): | 2.375 in |
| BF: | 0.41 | T: | 1.125 |
Technical Specifications
| Ratio Range: | 20:1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Ratio: | 20:1 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Series Code: | OE | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.375 | No. of Gear Reductions: | Single |
| Product Line: | OE Series- Worm Gear Reducer | Model Code: | 23YFC |
| Motor Frame Size: | 140TC | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.83 |
| Output RPM: | 87.5 | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Series: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Bore Code: | 18 | Output Diameter (in): | 1.125 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

