How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | L: | 5.51 in |
| LM: | 7.76 | Center Distance (in): | 2.375 in |
| BE: | 0.38 in | I: | 3.77 in |
| H: | 0.53 in | AE2: | 0.56 |
| LL: | 2.12 in | AB: | 4.07 |
| BD: | 5.88 | P: | 1.88 in |
| AJ: | 5.88 | V: | 1.94 in |
| D: | 2.69 | AF: | 0.19 |
| AA: | 8.88 | U: | 0.75 in |
| BF: | 0.41 | AG: | 4.65 |
| G: | 1.94 | T: | 1.125 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Series: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Ratio: | 25:1 | Series Code: | OE |
| Motor Frame Size: | 140TC | Bore Code: | 18 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.375 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.51 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output RPM: | 70 | Input Diameter (in): | 0.75 in |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Ratio Range: | 25:1 | Assembly: | YFC-1 |
| Model Code: | 23YFC | Output Diameter (in): | 1.125 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

