How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.76 | Center Distance (in): | 2.375 in |
| BF: | 0.41 | AA: | 8.88 |
| L: | 5.51 in | P: | 1.88 in |
| BD: | 5.88 | BE: | 0.38 in |
| D: | 2.69 | G: | 1.94 |
| T: | 1.125 | AK: | 4.5 |
| LL: | 2.12 in | AB: | 4.07 |
| V: | 1.94 in | I: | 3.77 in |
| AJ: | 5.88 | AE2: | 0.56 |
| H: | 0.53 in | AF: | 0.19 |
| AG: | 4.65 | U: | 0.75 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 2.375 | Input HP @ 1750 RPM: | 1.51 |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/4 X 2.50 | Series: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.75 in | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output RPM: | 70 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Ratio: | 25:1 | Bore Code: | 18 |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.125 in | Housing Material: | Cast Iron |
| Ratio Range: | 25:1 | Model Code: | 23YFC |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

