How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AB: | 4.07 |
| H: | 0.53 in | I: | 3.77 in |
| G: | 1.94 | AF: | 0.19 |
| T: | 1.125 | D: | 2.69 |
| LM: | 7.76 | AA: | 8.88 |
| BE: | 0.38 in | P: | 1.88 in |
| AE2: | 0.56 | L: | 5.51 in |
| V: | 1.94 in | LL: | 2.12 in |
| AG: | 4.65 | BD: | 5.88 |
| U: | 0.75 in | Center Distance (in): | 2.375 in |
| AJ: | 5.88 | AK: | 4.5 |
Technical Specifications
| Housing Material: | Cast Iron | Series: | OE Series- Worm Gear Reducer |
| Ratio Range: | 25:1 | Assembly: | YFC-1 |
| Motor Frame Size: | 140TC | Center Distance (in): | 2.375 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 70 |
| Service Factor: | 1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Ratio: | 25:1 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Bore Code: | 18 |
| Model Code: | 23YFC | Input HP @ 1750 RPM: | 1.51 |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.125 in |
| Input Diameter (in): | 0.75 in | Product Line: | OE Series- Worm Gear Reducer |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

