How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.125 | AF: | 0.19 |
| Center Distance (in): | 2.375 in | D: | 2.69 |
| LL: | 2.12 in | H: | 0.53 in |
| AJ: | 5.88 | U: | 0.75 in |
| LM: | 7.76 | AA: | 8.88 |
| BD: | 5.88 | AE2: | 0.56 |
| BF: | 0.41 | I: | 3.77 in |
| G: | 1.94 | P: | 1.88 in |
| L: | 5.51 in | AK: | 4.5 |
| BE: | 0.38 in | AB: | 4.07 |
| AG: | 4.65 | V: | 1.94 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Ratio Range: | 25:1 |
| Motor Frame Size: | 140TC | Series Code: | OE |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.51 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Series: | OE Series- Worm Gear Reducer | Bore Code: | 18 |
| Service Factor: | 1 | Center Distance (in): | 2.375 |
| Output Shaft Assembly Code: | 1 | Ratio: | 25:1 |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Model Code: | 23YFC | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Output Diameter (in): | 1.125 in |
| Product Line: | OE Series- Worm Gear Reducer | Output RPM: | 70 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

