How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | LL: | 2.12 in |
| V: | 1.94 in | P: | 1.88 in |
| AA: | 8.88 | LM: | 7.76 |
| AJ: | 5.88 | T: | 1.125 |
| BE: | 0.38 in | D: | 2.69 |
| BD: | 5.88 | AF: | 0.19 |
| U: | 0.75 in | AG: | 4.65 |
| AK: | 4.5 | H: | 0.53 in |
| L: | 5.51 in | AE2: | 0.56 |
| Center Distance (in): | 2.375 in | AB: | 4.07 |
| I: | 3.77 in | BF: | 0.41 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Bore Code: | 18 |
| Model Code: | 23YFC | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | Ratio Range: | 30:1 |
| Output Key: | 1/4 X 2.50 | Ratio: | 30:1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-1 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Diameter (in): | 1.125 in | Output RPM: | 58.3 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 1.32 |
| Series: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Product Line: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 2.375 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

