How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AB: | 4.07 |
| H: | 0.53 in | BD: | 5.88 |
| AG: | 4.65 | I: | 3.77 in |
| G: | 1.94 | L: | 5.51 in |
| D: | 2.69 | AA: | 8.88 |
| AF: | 0.19 | BE: | 0.38 in |
| LM: | 7.76 | T: | 1.125 |
| BF: | 0.41 | V: | 1.94 in |
| AK: | 4.5 | AJ: | 5.88 |
| LL: | 2.12 in | Center Distance (in): | 2.375 in |
| U: | 0.75 in | P: | 1.88 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series- Worm Gear Reducer | Assembly: | YFC-1 |
| Gear Type: | Worm | Series Code: | OE |
| Series: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Output RPM: | 58.3 | Ratio: | 30:1 |
| Output Diameter (in): | 1.125 in | Input HP @ 1750 RPM: | 1.32 |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Model Code: | 23YFC |
| Center Distance (in): | 2.375 | Ratio Range: | 30:1 |
| Product Type: | Right Angle | Bore Code: | 18 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

